IESNA:LM-63-2002
[TEST]P940199
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8097
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1079 994.9 918.3 847 788.8 763.8 762.5 775.6 810.7 885.1
1001.1 1136.8 1290 1458 1599 1726.4 1844.6 1975.4 2082.2 2196.9
2338.3 2431.5 2500.3 2588.7 2715.6 2973 3357.8 3842.3 4241.9 4189
3436.5 1842.8 601 255.2 99.8 32.8 0
1079 1001.1 924.9 852.7 794.5 765.6 766 778.3 812.8 886.4
1000.2 1130.2 1283.8 1454.1 1595.5 1724.6 1840.2 1964.1 2075.7 2190.8
2329.5 2436.8 2510.8 2573.8 2705.1 2946.7 3312.7 3797.7 4225.3 4178.9
3501.8 1946.1 691.2 265.7 111.6 39.8 0
1079 1003.7 930.6 861.4 803.7 770.8 766.4 774.3 801 857.5
954.2 1084.2 1234.4 1395 1546.5 1682.6 1796.4 1900.6 2010.4 2135.6
2274.8 2425 2547.5 2642.5 2758.5 2955 3270.6 3746 4287 4504.1
4005.6 2600.5 1036.5 463.1 204.4 73.1 0
1079 1002.4 935.8 871.1 814.6 781.8 772.1 777.8 796.2 837.8
916.1 1027.3 1160 1304.8 1453.7 1609.5 1757.9 1882.6 1999.9 2128.2
2284 2439.9 2581.7 2709 2857 3042.2 3331 3802.9 4521.2 5228.1
5215.4 3850.6 1960.5 925.8 428.1 146.6 0
1079 1008.9 948.5 892.5 841.3 805 791.4 794 808 838.7
894.3 979.6 1093.9 1216.4 1345.6 1497.9 1675.2 1860.3 2024 2193.4
2357.1 2539.7 2732.2 2915.2 3120.1 3378.3 3742.1 4277.8 5133.6 6212.1
6599.5 5152 3347.7 1718.1 744.1 231.6 0
1079 1008.1 952.5 896.5 846.1 808 792.7 796.2 809.8 839.5
889.4 972.6 1082.5 1203.3 1329.4 1478.2 1657.2 1845.4 2017.9 2195.2
2363.7 2545.8 2738.4 2931.4 3145.9 3412.5 3775.8 4304.5 5134.5 6188.9
6596.4 5229.4 3333.2 1691.4 727.9 223.2 0
1079 1017.3 966.9 920.5 876.8 841.7 823.8 820.7 833.9 860.6
903.5 969.6 1053.6 1154.7 1279.9 1422.6 1608.2 1816.1 2043.3 2284.9
2527.8 2766.8 2992.3 3211.6 3443.5 3705.3 4000.8 4365.4 4832.9 5275.4
5004.5 3518.4 1507.9 480.2 173.3 42.5 0
1079 1028.6 988.8 954.7 922.3 893.8 875.4 866.7 872.4 895.6
933.2 982.2 1047 1137.2 1260.2 1416 1602.5 1817 2049.8 2287.1
2513 2728.7 2934 3131.9 3310 3465.4 3587.6 3656.3 3599.4 3168.7
2014.4 704.7 276.6 158.9 78.8 27.1 0
1079 1044.4 1017.7 994.9 974.8 955.1 942.8 938.9 942.8 958.2
984 1020.8 1075.5 1159.5 1271.6 1413.8 1585.9 1780.2 1978.5 2172
2350.1 2526.5 2672.7 2802.3 2897.3 2944.5 2927 2789.2 2411.4 1624.4
671.9 288.5 197.4 138.8 88.9 38.5 0
1079 1059.7 1047 1037.8 1029.1 1022.5 1021.2 1026.9 1038.7 1060.2
1088.6 1126.3 1177.5 1254.9 1354.3 1485.2 1646.3 1827.9 2018.3 2216.2
2417.1 2615.4 2799.2 2957.7 3083.3 3132.3 3037.3 2671.4 1894 854.4
354.1 226.7 160.6 109.9 71.8 32.8 0
1079 1082 1083.8 1088.6 1093.9 1101.7 1113.6 1133.7 1161.3 1196.3
1241.4 1296.5 1373.1 1479.9 1619.6 1789 1980.7 2183.8 2394.8 2606.2
2815.9 3021.6 3215.1 3347.7 3373.5 3235.2 2867.9 2218.8 1283.8 481.1
248.6 172 119.1 73.5 43.8 15.8 0
1079 1088.2 1096.1 1109.2 1120.6 1134.1 1152.5 1174.8 1205.9 1243.6
1288.6 1347.3 1424.8 1526.8 1650.2 1794.2 1952.2 2117.7 2289.3 2457.4
2618 2777.3 2912.6 2989.6 2956.4 2773 2403.5 1833.2 1044.8 396.1
211.4 144 99.8 60 32.8 9.2 0
1079 1095.2 1111.4 1128.9 1148.1 1164.8 1187.5 1213.4 1240.5 1276.8
1317.1 1362.6 1421.7 1495.7 1581.9 1678.7 1784.1 1892.7 2003.9 2108.9
2207.4 2287.1 2328.2 2295 2160.1 1903.2 1548.2 1121.4 636.9 292.4
178.2 126.1 89.3 58.2 34.6 11.8 0
1079 1103.5 1131.9 1161.3 1186.7 1206.4 1227.8 1244.4 1257.1 1269.4
1278.1 1284.7 1290.8 1293.9 1289.1 1267.6 1228.2 1180.5 1133.7 1065
952.5 808.5 669.7 554.2 459.6 384.8 326.5 281 242.5 209.7
176.4 147.5 119.9 89.7 57.3 21 0
1079 1115.7 1152.1 1187.5 1211.6 1227.4 1235.7 1238.7 1232.2 1220.8
1204.2 1179.7 1139.8 1088.2 1023.4 951.6 881.6 814.6 748.5 682
614.6 553.3 500.8 449.1 404 364.6 331.8 303.3 275.8 248.2
215.8 184.7 148.8 111.2 65.2 25.8 0
1079 1126.3 1171.8 1204.2 1224.3 1230.9 1226.9 1219.9 1203.7 1180.5
1142.4 1082.9 1014.6 949.4 899.1 857.5 811.1 757.7 703 651.8
610.2 587.9 555.5 510.8 468.4 429.8 390.9 352.8 319.1 286.7
249.5 208.8 161.5 114.2 66.5 32 0
1079 1135 1183.6 1213.8 1224.7 1221.2 1214.7 1199.8 1173.1 1131.5
1076.4 1017.7 964.7 918.3 874.1 830.8 784.8 736.2 693.8 661.8
652.2 649.6 627.3 590.5 550.7 509.9 460.9 412.8 368.1 330.5
293.7 253 212.7 164.1 114.7 59.5 0
1079 1144.2 1194.1 1220.8 1223 1213.8 1202 1179.2 1138.1 1087.7
1042.6 1005.4 965.6 919.2 867.6 816.8 763.8 713.9 668 641.7
632.9 621.6 608 584.8 544.5 504.3 469.2 436.8 411.9 384.3
349.7 313 273.1 226.3 177.3 105.5 0
1079 1149.9 1199.4 1219.1 1216.9 1203.3 1184.9 1153.4 1106.6 1064.5
1035.2 1006.8 971.3 925.3 869.3 805 741.5 681.5 629 605.8
581.3 564.7 545 502.9 461.4 429.4 402.7 383.4 368.1 344
320.4 284.5 244.2 204.9 158.5 94.1 0
1079 1152.1 1204.2 1220.8 1213.8 1199.4 1176.2 1135.4 1089.9 1056.2
1031.3 1005.4 972.2 929.7 870.6 798 717.9 646.1 590.5 562.9
532.3 504.7 465.7 419.3 383.9 356.7 335.3 317.3 298.1 275.8
259.1 224.6 183 149.7 115.1 57.8 0
1079 1158.6 1207.7 1221.7 1214.2 1197.6 1169.2 1128 1082.5 1051
1027.3 998.9 967.8 922.3 863.6 791.4 709.1 628.1 567.7 527
486.3 456.5 414.5 379.9 346.7 320.8 300.3 284.1 270.5 255.2
269.6 223.7 170.7 130.4 96.7 40.3 0
1079 1158.2 1208.5 1223 1215.1 1196.7 1171.3 1128.4 1081.6 1051.8
1027.3 1000.2 970 925.8 868.4 795.8 713 630.3 566 523.1
482.4 451.3 410.1 374.7 341.4 315.2 294.6 278.8 267 251.7
278.4 206.2 163.3 131.3 97.6 40.3 0
